PFC Sinewave Series
PFC Sinewave UPS – Pure Sinewave | 100% Active PFC compatible

The CyberPower PFC Sinewave Uninterruptible Power Supply (UPS) with pure sinewave output safeguards mid- to high-end computer systems, servers and networking hardware that use conventional and Active Power Factor Correction (PFC) power supplies.


This series solves the critical compatibility issues of non-sinewave UPS products working with computing systems using Active PFC power supplies (ENERGY STAR 5.0). With PC manufacturers adopting high-efficiency Active PFC power supplies—your equipment may be at risk. CyberPower’s innovative PFC Sinewave UPS is an affordable solution that ensures equipment utilizing Active PFC power supplies do not unexpectedly shutdown or experience harmful stress when switching from AC power to UPS battery power.

The CyberPower PFC Sinewave Series offers users from home to SMEs clean and stable battery backup while the featured RJ11/RJ45 port ensures phone, fax, and modem lines are protected from surges. With Automatic Voltage Regulation (AVR) stabilizes the AC signal and maintains a safe voltage, this allows the UPS to maintain safe power levels for the connected equipment without resorting to battery power. The multifunction LCD readout provides immediate access to precise information of critical power/battery condition.

The included PowerPanel® Personal Edition management software showcases the featured rich abilities such as input/output power voltage readings, self-diagnostics, scheduled-shutdown, and approximate battery backup time. With the Energy-Saving Technology, the Adaptive Sinewave™ Series can save up to 75% of electricity therefore save your electricity expenses.

  • Pure Sinewave output
  • GreenPower UPS™ Technology
  • Automatic Voltage Regulator (AVR)
  • EMI, RFI, Surge and Lightning Spike Protection
  • Phone/Fax/Modem/DSL/Network Protection
  • Auto-Restart/Auto-Charge
  • LCD Status Monitor
  • USB Connectivity Port
  • User-Replaceable Batteries
  • PowerPanel® Personal Edition Software
 
 

GreenPower UPS™ Energy Saving Technology
CyberPower, the global leading Power Protection provider, announces the GreenPower UPS™ technology.

The implementation of GreenPower UPS™, a new and patented technology, will lower the power consumption of UPS (Uninterruptible Power Supplies) systems up to 75 %  compared with conventional UPS systems and is the latest result of CyberPower's Research and Development.

 

For further information about GreenPower UPS™, please visit here .

 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices