BS series
DX series
BRICs Series
BRICs LCD Series
Value Series
Value GP Series
Value GP LCD Series
Intelligent LCD series
Adaptive SinewaveTM Series
Utility Tower Series
Utility Tower Plus Series
Office Tower Series
Office Rack Mount Series
Professional Tower Series
Professional Rack Mount
Series
Professional Rack Mount
LCD Series
Smart App Online Series
Emergency Power System
 
 
 
 
 
    Product Photos
 
 

Utility Tower Plus Series UPS protects your PCs and network/phone line against surge and power cuts. It also contains PowerPanel® Personal Edition software makes you easily check the UPS condition like event log and shutdown information. While power failure, a UPS will convert to battery back-up systems to provide power for your PC and ensure you have the time to save open files and shutdown safely. Utility Tower Series is the most cost-effective and stylish UPS with USB port on the market.

 

Features & Benefits:

  • Standby UPS
  • Programmable brownout and over voltage protection.
  • Microprocessor based full digital control
  • EMI, RFI, Surge and lightning spike protection
  • Phone / Fax / Modem /DSL / Network protection
  • Power Management software included
  • Scheduled Shutdown
  • Auto restart / Auto charge
  • User-replaceable batteries (only for UP550UI / UP750UI)
  • USB Cable included
  • Compact design with highest power output
  • Equipment Protection Policy up to 25,000 Euros
 
Model UP550UI
Capacity (VA/Watts) 550VA / 330W
Input
Voltage Range 160Vac - 278Vac
Transfer Voltage Adjustment(By Software) Line Low Limit 160Vac, line High Limit 280Vac
Frequency Range 47-53/57-63 Hz(Auto Sensing)
Output
On Battery Output Voltage Simulated Sine Wave at 230Vac +/- 10%
(220Vac,240Vac Programmable)
On Battery Output Frequency 50Hz / 60 Hz +/- 1%
Transfer Time (Typical) 4ms
Overload Protection On Utility: Fuse / On Battery: Internal Current Limiting
Surge Protection and Filtering
Lightning/Surge Protection Yes
DSL/Phone/Fax/Moden protection RJ11/RJ45(One In/One Out)
Physical
Receptacles 4
Maximum Dimensions(mm) 283 x 91 x 164
Weight(kg) 6.8
Battery
Sealed Maintenance Free Lead
Acid Battery
12V 8AH x 1
User Replaceable Yes
Typical Recharge Time 8 Hours
Warning Diagnostics
Indicators Power On / Using Battery / Over load / Replace battery
Audible Alarms On Battery, Low Battery, Overload
Communication
Power Management Software PowerPanel® Personal Edition
Management
Self-Test Yes
Auto-Charge Yes
Auto-Restart Yes
USB Yes
 
Downloads




 
 

Software


PowerPanel® Personal Edition software is included with many of the CyberPower UPS products. This exclusive software allows control and monitoring of your UPS to provide protection for your computer system, components, peripherals, and most importantly, your data.  In the event of a power loss, PowerPanel® will even automatically save your files and safely shutdown your computer in an intelligent and orderly matter.

The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings.  PowerPanel's intuitive Dashboard design is extremely easy to navigate for first-time users, and powerful enough for technical users and system integrators.

PowerPanel® is included Free with all our UPS systems and compatible with Windows 2000, Server 2003, XP 32/64, Vista 32/64, and Server 2008.

 

Main Window

  1. Power Source:  This icon indicates whether the CyberPower UPS is providing AC utility Power or Internal Battery Power.
  2. Battery Capacity:  Indicates the current state of the Internal Battery. If the battery is not 100% charged the CyberPower UPS will charge it automatically.
  3. Estimated Runtime:  Indicates the expected runtime based on current battery capacity and load. Lower Loads will result in longer runtimes.
  4. Monitor:  View the current status of the UPS system vitals.
  5. Configure:  Allows the user to configure the device to personal preferences: system notifications, voltage options, runtime settings, and self test settings.
  6. Help: View version information and access the help file.

 

Current Status Window

  1. Electrical power supplied by:  Indicates whether the CyberPower UPS is providing AC utility power or internal battery power.
  2. Voltage supplied:  Indicates the voltage being supplied by AC utility Power, or if the unit is correcting for an adverse voltage condition.
  3. Voltage condition:  The current status of your AC utility power (Normal, Power Outage, etc.).
  4. Remaining Capacity:  Condition of the internal battery. If the battery is at 100%, the CyberPower UPS will automatically charge the UPS.
  5. Battery Status:  Displays the current state of the internal battery: Charging, Fully Charged, Discharging.
  6. Remaining Battery Runtime:  Indicates the expected runtime [if there was a power loss] based on current battery capacity and load.
  7. Battery Backed Up Load:  Displays how much capacity or head-room is left on the UPS unit.  This is determined by the current load of the connected electronics.  (Not available on the CP485SL or CP550SL).

 

Summary Window

  1. Last Power Event:  Informs the user of the nature of the most recent power event and how the CyberPower UPS corrected it.
  2. Power Condition Summary: Displays the number of times adverse power conditions were experienced and the cumulative duration of the events.
  3. Display Period:  Configurable option that allows the user to display the period described by the Power Condition Summary.  Can be adjusted to 1, 4, 12, or 24 weeks.

 

Notification Window

  1. Enable PowerPanel® notification sounds:  Toggle audible notifications via your computer’s speakers.
  2. Enable Alarms at all times:  This setting will cause the internal speaker in the CyberPower UPS to beep in response to adverse power conditions.
  3. Disable Alarms at all times:  This setting will prevent the CyberPower UPS from beeping in response to adverse power conditions.
  4. Disable alarms when this computer is shut down:  With this setting selected, the CyberPower UPS will only beep when your computer is turned on.
  5. Disable alarms between: Can be adjusted to specify additional times when the CyberPower UPS should not beep.

 

Runtime Window

  1. Keep Computer Running:  Select this option for maximum runtime.  User adjustable between 5 and 8 minutes.
  2. Preserve Battery Power:  Select this option for minimum battery use. User adjustable between 1 and 5 minutes.

 

Voltage Window

  1. Normal AC utility voltage:  Ideal voltage supplied by your AC Utility Power.
  2. Current voltage:  Actual voltage supplied by your AC Utility Power. This will constantly fluctuate as electrical devises are turned on and off in your building and the buildings near you.

 

Self Test Window

  1. Date of last self-test:  Date the self test was last performed.
  2. Result of last self-test:  Outcome of the most recent self test.
  3. Initiate self-test:  The UPS will temporarily go offline and test the condition and effectiveness of the internal battery.  It is recommended that users perform this test once a month.

 

About Window

  1. Version:  Software version number.
  2. Hardware Information:  Model Name of the of the CyberPower UPS as well as the firmware version and power rating.
  3. Web Support Information:  Links to pages on the CyberPower Systems (USA) inc. website. Clicking here will open a web browser window and navigate the user to the CyberPower homepage.

 

System Tray Popup Notifications

  1. System tray popup notifications will appear when the UPS unit experiences a power loss, and once again when the unit's AC power is restored to normal operation.

 

 
 
      Related Products
      
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices