ProductsUPSUPS SystemsUtility Tower SeriesUP500TE
BS series
DX series
BRICs Series
BRICs LCD Series
Value Series
Value GP Series
Value GP LCD Series
Intelligent LCD series
Utility Tower Series
Utility Tower Plus Series
Office Tower Series
Office Rack Mount Series
Professional Tower Series
Professional Rack Mount
Series
Professional Rack Mount
LCD Series
Paragon Tower Series
Emergency Power System
 
 
 
 
 
 
    Product Photos
 
 

Utility Tower Series UPS protects your PCs and network/phone line against surge and power cuts. It also contains PowerPanel® UPS management software makes you easily check the UPS condition like event log and shutdown information. While power failure, a UPS will convert to battery back-up systems to provide power for your PC and ensure you have the time to save open files and shutdown safely. Utility Tower Series is the most cost-effective and stylish UPS solutions on the market.

 

Features & Benefits:

  • Standby UPS
  • Microprocessor based full digital control
  • Power Management software included
  • EMI, RFI, Surge and lightning spike protection
  • Phone / Fax / Modem and DSL / Network protection
  • Power management software include
  • User-replaceable batteries(only for UP500E/UP750E)
  • Scheduled shutdown Auto restart / Auto charge
  • Compact design with highest power output
  • Equipment Protection Policy up to 25,000 Euros
 
Model UP500TE
Capacity (VA/Watts) 500VA / 300W
Input
Voltage Range 185Vac - 265Vac
Frequency Range 47Hz ~ 63 Hz
Output
On Battery Output Voltage Simulated Sine Wave at 230Vac +/- 10%
On Battery Output Frequency 50Hz / 60 Hz +/- 1%
Transfer Time (Typical) 4ms
Overload Protection On Utility: Fuse / On Battery: Internal Current Limiting
Surge Protection and Filtering
Lightning/Surge Protection Yes
DSL/Phone/Fax/Moden protection RJ11/RJ45(One In/One Out)
Physical
Receptacles 3
Maximum Dimensions(mm) 238 x 80 x 137
Weight(kg) 5.0
Battery
Sealed Maintenance Free Lead
Acid Battery
12V 4.5AH x 1
User Replaceable No
Typical Recharge Time 8 Hours
Warning Diagnostics
Indicators Power On / Using Battery
Audible Alarms On Battery, Low Battery, Overload
Communication
Power Management Software PowerPanel®
Management
Self-Test Yes
Auto-Charge Yes
Auto-Restart Yes
USB No*(Serial to USB conversion cable include)
 

Documentation

icon_document01 User Manual
icon_document01 PowerPanel® User Manual
 

 
 
Downloads




 
 

Software

PowerPanel® software is included with many of the CyberPower SOHO / Personal UPS products. This exclusive software allows control and monitoring of your UPS to provide protection for your computer system, components, peripherals, and most importantly, your data.  In the event of a power loss, PowerPanel® will even automatically save your files and safely shutdown your computer in an intelligent and orderly matter.

The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings.  PowerPanel's intuitive Dashboard design is easy to navigate yet contains advanced management features for system integrators and power users.

PowerPanel® is included Free with our UPS systems and compatible with Windows XP.

Main Window

Log File - Events

Log File - Closed Application

Schedule - Weekly

Schedule - Special

Setup Window - Main

Setup - Advanced

About Window


 

 
 
      Related Products
      
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices