|
 |
 |
|
| |
|
| |
Utility Tower Series UPS protects your PCs and network/phone line against surge and power cuts. It also contains PowerPanel® UPS management software makes you easily check the UPS condition like event log and shutdown information. While power failure, a UPS will convert to battery back-up systems to provide power for your PC and ensure you have the time to save open files and shutdown safely. Utility Tower Series is the most cost-effective and stylish UPS solutions on the market.
Features & Benefits:
- Standby UPS
- Microprocessor based full digital control
- Power Management software included
- EMI, RFI, Surge and lightning spike protection
- Phone / Fax / Modem and DSL / Network protection
- Power management software include
- User-replaceable batteries(only for UP500E/UP750E)
- Scheduled shutdown Auto restart / Auto charge
- Compact design with highest power output
- Equipment Protection Policy up to 25,000 Euros
|
|
|
| Model |
UP500E |
| Capacity (VA/Watts) |
500VA / 325W |
| Input |
| Voltage Range |
185Vac - 265Vac |
| Frequency Range |
47Hz ~ 63 Hz |
| Output |
| On Battery Output Voltage |
Simulated Sine Wave at 230Vac +/- 10% |
| On Battery Output Frequency |
50Hz / 60 Hz +/- 1% |
| Transfer Time (Typical) |
4ms |
| Overload Protection |
On Utility: Fuse / On Battery: Internal Current Limiting |
| Surge Protection and Filtering |
| Lightning/Surge Protection |
Yes |
| DSL/Phone/Fax/Moden protection |
RJ11/RJ45(One In/One Out) |
| Physical |
| Receptacles |
4 |
| Maximum Dimensions(mm) |
283 x 91 x 164 |
| Weight(kg) |
6.4 |
| Battery |
Sealed Maintenance Free Lead
Acid Battery |
12V 7AH x 1 |
| User Replaceable |
Yes |
| Typical Recharge Time |
8 Hours |
| Warning Diagnostics |
| Indicators |
Power On / Using Battery |
| Audible Alarms |
On Battery, Low Battery, Overload |
| Communication |
| Power Management Software |
PowerPanel® |
| Management |
| Self-Test |
Yes |
| Auto-Charge |
Yes |
| Auto-Restart |
Yes |
| USB |
No*(Serial to USB conversion cable include) |
|
| |
Software
|
PowerPanel® software is included with many of the CyberPower SOHO / Personal UPS products. This exclusive software allows control and monitoring of your UPS to provide protection for your computer system, components, peripherals, and most importantly, your data. In the event of a power loss, PowerPanel® will even automatically save your files and safely shutdown your computer in an intelligent and orderly matter.
The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings. PowerPanel's intuitive Dashboard design is easy to navigate yet contains advanced management features for system integrators and power users.
PowerPanel® is included Free with our UPS systems and compatible with Windows XP.
Main Window

Log File - Events

Log File - Closed Application

Schedule - Weekly

Schedule - Special

Setup Window - Main

Setup - Advanced

About Window

|
|
|
|
|
| |
| Related Products |
 |
|
| |
| |
|
|