| Model |
PR1500ELCDRT2U |
| Capacity (VA/Watts) |
1500VA / 1000W |
| Energy- Saving Technology |
Yes |
| Input |
| Voltage Range(Adjustable) |
150Vac - 300Vac |
| Frequency Range |
50Hz / 60 Hz +/- 3Hz(auto sensing) |
| Input Plug Type |
IEC 320 C14 |
| Output |
| UPS Outlets |
(8) IEC 320 C13 |
| On Battery Output Voltage |
Pure Sine Wave at 230Vac +/- 5% |
| On Battery Output Frequency |
50Hz / 60 Hz +/- 0.1Hz |
| Transfer Time (Typical) |
4ms |
| Overload Protection |
Internal Circuitry Limiting/Circuit Breaker |
| AVR |
Buck/ Boost/ Double Boost |
| Surge Protection and Filtering |
| Surge Protection |
Yes |
| DSL/Phone/Fax/Modem protection |
RJ11/RJ45(One In/One Out) |
| Physical |
| Maximum Dimensions(H x W x D)(mm) |
88 x 433 x 388 |
| Weight(kg) |
27 |
| Battery |
Sealed Maintenance Free Lead
Acid Battery |
12V 7AH x 4 |
| User Replaceable |
Yes |
| Typical Recharge Time |
6 Hours |
| Runtimes |
| Half-Load/ Full-Load(mins) |
18/6 |
| Status Indication |
| Indicators |
Power On, Using Battery, AVR, Load Level, Battery Level |
| Audible Alarms |
On Battery, Low Battery, Overload |
| Multi-Function LCD Display |
Yes |
| Communication |
| Power Management Software |
PowerPanel® Business Edition |
| Management |
| Self-Test |
Yes |
| Auto-Charge/Auto-Restart |
Yes |
| COM Interface |
Yes |
| USB Interface |
Yes |
| SNMP/HTTP Capable |
Yes |