BS series
DX series
BRICs Series
BRICs LCD Series
Value Series
Value GP Series
Value GP LCD Series
Intelligent LCD series
Adaptive SinewaveTM Series
Office Rack Mount Series
Professional Rack Mount
Series
Professional Rack Mount
LCD Series
Smart App Online Series
Emergency Power System
 
 
 
 
 
    Product Photos
 
 

Professional Rack Mount Series UPS is the most high-performance UPS for servers, networking equipment, workstation, industrial equipment and other mission-critical applications in rack enclosure. With AVR technology stabilize the AC input to prevent power interruption. Sine-wave output provides assurance of compatibility with all types of loads. PowerPanel® Business Edition Management software is included, you can remotely monitor the UPS just via an optional SNMP/HTTP Network Solution. Professional Rack Mount Series UPS provides you clean and consistent power; it's the most reliable and professional Rack-mount UPS to bring you the best power.

 

Features & Benefits:

  • Pure Sine Wave output
  • Automatic Voltage Regulator (AVR)
  • Power Management software included
  • Multiple outputs for multiple servers
  • Multiple communication interface
  • Programmable brownout and over voltage protection
  • Microprocessor based full digital control
  • EMI, RFI, Surge and lightning spike protection
  • Phone / Fax / Modem and DSL / Network protection
  • Scheduled shutdown Auto restart / Auto charge
  • Replaceable batteries (Except PR 3000E)
  • SNMP / HTTP card (optional)
  • Equipment Protection Policy up to 50,000 Euros
 
Model PR3000E
Capacity (VA/Watts) 3000VA / 2200W
Input
Voltage Range 170Vac - 280Vac
Frequency Range 50Hz / 60 Hz +/- 3%
Output
On Battery Output Voltage Pure Sine Wave at 230Vac +/- 5%
On Battery Output Frequency 50Hz / 60 Hz +/- 1%
Transfer Time (Typical) 4ms
Overload Protection On Utility: Circuit Breaker; On Battery: Internal Current Limiting
AVR Double Boost & Single Buck
Surge Protection and Filtering
Lightning/Surge Protection Yes
DSL/Phone/Fax/Moden protection RJ11/RJ45(One In/One Out)
Physical
Receptacles 5
Maximum Dimensions(mm) 2U Rack x 2
Weight(kg) 55.5
Battery
Sealed Maintenance Free Lead
Acid Battery
12V 7AH x 8
User Replaceable Yes, Hot Swappable Battery Pack
Typical Recharge Time 8 Hours
Warning Diagnostics
Indicators Power On, Using Battery, AVR, Load Level, Battery Level
Audible Alarms On Battery, Low Battery, Overload
Communication
Power Management Software PowerPanel® Business Edition
Management
Self-Test Manual Self-Test
Auto-Charge Yes
Auto-Restart Yes
USB No*(Serial to USB conversion cable include)
SNMP/HTTP Network Optional
 
Downloads




 
 

Software

PowerPanel® Business Edition software is included with the many of the CyberPower Smart App UPS products including the Online and Intelligent Rackmount LCD series.  Its advanced features and user-friendly interface complement our enterprise UPS units and allow administrators complete flexibility and management.   An overview of the software capabilities is listed below:

  • Monitor the Battery Backup status and view the Battery Backup information.
  • View the Power System information and configure Power System location.
  • Configure the Battery Backup settings and perform diagnostics.
  • Configure protected system and view the summary.
  • Configure action settings for different events.
  • View the logs and configure logging options.
  • Manage scheduled shutdown and restart settings.
  • Change the authentication username and password.
  • Connect to the system from remote computer.

The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings.  PowerPanel® Business Edition utilizes a flexible and configurable HTTP interface that can be accessed via local machine or remote workstation.

Status Window

Configuration Window

Diagnostic Window

Information Window

Identification Window

Equipment Window

Actions - Events Window

Actions - Settings Window

Event Logs Window

Status Records Window

Log Options Window

Schedule Window

Authentication Window

Help/Content Window

Help/About Window

Logout Window


 

 
 
      Related Products
      
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices