PowerPanel® Business Edition

*FOR UPS* PowerPanel® Business Edition for UPS 2.1 (Windows Vista 32/64 bit, Windows Server 2003 32/64 bit, Windows XP 32/64 bit, Windows 7, Windows Server 2008 32/64 bit, Windows Small Business Server 2011), PowerPanel® Business Edition shutdown software for UPS. Works with serial or USB connections. Supports 32-bit and 64-bit versions of Windows. Download

*FOR PDU* PowerPanel® Business Edition for PDU 2.1 (Windows Vista 32/64 bit, Windows Server 2003 32/64 bit, Windows XP 32/64 bit, Windows 7 32/64 bit, Windows Server 2008 32/64 bit, Windows Small Business Server 2011), PowerPanel® Business Edition Client shutdown software for PDU and RMCARDS. Supports 32-bit and 64-bit versions of Windows. Download

*FOR LINUX 32-bit* PowerPanel® Business Edition for Linux 2.1 (Linux,VMWARE ESX 4,VMWARE ESXi 4), PowerPanel Business Edition Client shutdown software for UPS. Supports 32-bit versions of most Linux builds. This will support ESX/ESXi in the future. Download

*FOR LINUX 64-bit* PowerPanel® Business Edition for Linux 2.1 (Linux,VMWARE ESX 4,VMWARE ESXi 4), PowerPanel Business Edition Client shutdown software for UPS. Supports 64-bit versions of most Linux builds. This will support ESX/ESXi in the future. Download