BS series
DX series
BRICs Series
BRICs LCD Series
Value Series
Value GP Series
Value GP LCD Series
Intelligent LCD series
Adaptive SinewaveTM Series
Office Rack Mount Series
Professional Tower Series
Professional Rack Mount
LCD Series
Smart App Online Series
Emergency Power System
 
 
 
 
 
    Product Photos
 
 

Professional Tower Series UPS is the most high-performance and professional UPS for servers, networking equipment, telecommunication systems, and other mission-critical applications. With AVR technology can stabilize the AC input to prevent power interruption. Sine-wave output provides assurance of compatibility with all types of loads. PowerPanel® Business Edition management software is also included. Professional Tower Series UPS provides you clean and consistent power; it's the most reliable and specialized UPS to bring you the best quality power.

 

Features & Benefits:

  • Pure Sine Wave output
  • Multiple outlets for multiple servers
  • Multiple communication interface
  • Automatic Voltage Regulator (AVR)
  • Programmable brownout and over voltage protection
  • Microprocessor based full digital control
  • EMI, RFI, Surge and lightning spike protection
  • Phone / Fax / Modem and DSL / Network protection
  • Power Management software included
  • Scheduled shutdown Auto restart / auto-charge
  • Replaceable batteries
  • USB cable included
  • SNMP / HTTP interface card (optional for PP1500E / PP2200E)
  • Equipment Protection Policy up to 50,000 Euros
 
Model PP2200E
Capacity (VA/Watts) 2200VA / 1500W
Input
Voltage Range 170Vac - 280Vac
Frequency Range 50Hz / 60 Hz +/- 3%
Output
On Battery Output Voltage Pure Sine Wave at 230Vac +/- 5%
On Battery Output Frequency 50Hz / 60 Hz +/- 1%
Transfer Time (Typical) 4ms
Overload Protection On Utility: Fuse / Circuit Breaker; On Battery: Internal Current Limiting
AVR Double Boost & Single Buck
Surge Protection and Filtering
Lightning/Surge Protection Yes
DSL/Phone/Fax/Moden protection RJ11/RJ45(One In/One Out)
Physical
Receptacles 8
Maximum Dimensions(mm) 420 x 180 x 237
Weight(kg) 31.1
Battery
Sealed Maintenance Free Lead
Acid Battery
12V 9AH x 4
User Replaceable Yes
Typical Recharge Time 8 Hours
Warning Diagnostics
Indicators Power On, Using Battery,Boost, Buck, Load Level, Battery Level
Audible Alarms On Battery, Low Battery, Overload
Communication
Power Management Software PowerPanel® Business Edition
Management
Self-Test Yes
Auto-Charge Yes
Auto-Restart Yes
USB Yes
SNMP/HTTP Network Optional
 
Downloads




 
 

Software

PowerPanel® Business Edition software is included with the many of the CyberPower Smart App UPS products including the Online and Intelligent Rackmount LCD series.  Its advanced features and user-friendly interface complement our enterprise UPS units and allow administrators complete flexibility and management.   An overview of the software capabilities is listed below:

  • Monitor the Battery Backup status and view the Battery Backup information.
  • View the Power System information and configure Power System location.
  • Configure the Battery Backup settings and perform diagnostics.
  • Configure protected system and view the summary.
  • Configure action settings for different events.
  • View the logs and configure logging options.
  • Manage scheduled shutdown and restart settings.
  • Change the authentication username and password.
  • Connect to the system from remote computer.

The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings.  PowerPanel® Business Edition utilizes a flexible and configurable HTTP interface that can be accessed via local machine or remote workstation.

Status Window

Configuration Window

Diagnostic Window

Information Window

Identification Window

Equipment Window

Actions - Events Window

Actions - Settings Window

Event Logs Window

Status Records Window

Log Options Window

Schedule Window

Authentication Window

Help/Content Window

Help/About Window

Logout Window


 

 
 
      Related Products
      
 
 
©2012 CyberPower. All rights reserved. Uninterruptible power supplies and power protection systems.    Sitemap | Legal Notices