|
 |
 |
|
| |
|
| |
Professional Tower Series UPS is the most high-performance and professional UPS for servers, networking equipment, telecommunication systems, and other mission-critical applications. With AVR technology can stabilize the AC input to prevent power interruption. Sine-wave output provides assurance of compatibility with all types of loads. PowerPanel® Business Edition management software is also included. Professional Tower Series UPS provides you clean and consistent power; it's the most reliable and specialized UPS to bring you the best quality power.
Features & Benefits:
- Pure Sine Wave output
- Multiple outlets for multiple servers
- Multiple communication interface
- Automatic Voltage Regulator (AVR)
- Programmable brownout and over voltage protection
- Microprocessor based full digital control
- EMI, RFI, Surge and lightning spike protection
- Phone / Fax / Modem and DSL / Network protection
- Power Management software included
- Scheduled shutdown Auto restart / auto-charge
- Replaceable batteries
- USB cable included
- SNMP / HTTP interface card (optional for PP1500E / PP2200E)
- Equipment Protection Policy up to 50,000 Euros
|
|
|
| Model |
PP1500TE |
| Capacity (VA/Watts) |
1500VA / 1000W |
| Input |
| Voltage Range |
170Vac - 280Vac |
| Frequency Range |
50Hz / 60 Hz +/- 3% |
| Output |
| On Battery Output Voltage |
Pure Sine Wave at 230Vac +/- 5% |
| On Battery Output Frequency |
50Hz / 60 Hz +/- 1% |
| Transfer Time (Typical) |
4ms |
| Overload Protection |
On Utility: Circuit Breaker; On Battery: Internal Current Limiting |
| AVR |
Double Boost & Single Buck |
| Surge Protection and Filtering |
| Lightning/Surge Protection |
Yes |
| DSL/Phone/Fax/Moden protection |
RJ11/RJ45(One In/One Out) |
| Physical |
| Receptacles |
6 |
| Maximum Dimensions(mm) |
309 x 141 x 184 |
| Weight(kg) |
15.5 |
| Battery |
Sealed Maintenance Free Lead
Acid Battery |
12V 10AH x 2 |
| User Replaceable |
Yes |
| Typical Recharge Time |
8 Hours |
| Warning Diagnostics |
| Indicators |
Power On, Using Battery,Boost, Buck, Load Level, Battery Level |
| Audible Alarms |
On Battery, Low Battery, Overload |
| Communication |
| Power Management Software |
PowerPanel® Business Edition |
| Management |
| Self-Test |
Yes |
| Auto-Charge |
Yes |
| Auto-Restart |
Yes |
| USB |
Yes |
| SNMP/HTTP Network |
N/A |
|
| |
Software
|
PowerPanel® Business Edition software is included with the many of the CyberPower Smart App UPS products including the Online and Intelligent Rackmount LCD series. Its advanced features and user-friendly interface complement our enterprise UPS units and allow administrators complete flexibility and management. An overview of the software capabilities is listed below:
- Monitor the Battery Backup status and view the Battery Backup information.
- View the Power System information and configure Power System location.
- Configure the Battery Backup settings and perform diagnostics.
- Configure protected system and view the summary.
- Configure action settings for different events.
- View the logs and configure logging options.
- Manage scheduled shutdown and restart settings.
- Change the authentication username and password.
- Connect to the system from remote computer.
The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings. PowerPanel® Business Edition utilizes a flexible and configurable HTTP interface that can be accessed via local machine or remote workstation.
Status Window

Configuration Window

Diagnostic Window

Information Window

Identification Window

Equipment Window

Actions - Events Window

Actions - Settings Window

Event Logs Window

Status Records Window

Log Options Window

Schedule Window

Authentication Window

Help/Content Window

Help/About Window

Logout Window

|
|
|
|
|
| |
| Related Products |
 |
|
| |
| |
|
|