ProductsUPSUPS SystemsOffice Rackmount SeriesOR600ELCDRM1U
BS series
DX series
BRICs Series
BRICs LCD Series
Value Series
Value SOHO Series
Intelligent LCD series
PFC Sinewave Series
Office Rackmount Series
Professional Tower Series
Professional Rackmount
LCD Series
Smart App Online Series
 
 
 
 
 
 
    Product Photos
 
 

Office Rackmount Series UPS is the most high-performace UPS for servers, networking equipment, workstations and other mission-critical applications. With Automatic Voltage Regulator (AVR) stabilizing the AC input to prevent power interruption, sine-wave output provides assurance of compatibility with all types of loads. PowerPanel® Business Edition Management software is included, you can remotely monitor the UPS via an optional SNMP/HTTP card. Office Rack Mount Series UPS provides you clean and consistent power, it's the most reliable UPS to bring you the best quality power. With GreenPower UPS™ Technology .Office Rack Mount Series UPS can save upto 75% of electricity and save your electricity bill.


Features & Benefits:

  • 1U rack space
  • GreenPower UPS™ Technology : Energy-Saving UPS
  • Automatic Voltage Regulator (AVR)
  • Multiple outputs for multiple servers
  • Multiple communication interface
  • Power Management software included
  • Programmable brownout and over voltage protection
  • Microprocessor based full digital control
  • EMI, RFI, Surge and spike protection
  • Phone / Fax / Modem / DSL / Network protection
  • Auto restart / Auto charge
  • User-replaceable batteries
  • SNMP / HTTP Adapter (optional)
  • LCD Status Moniter
  • Save upto 75% of electicity
  • Equipment Protection Policy up to 100,000 Euros
 
  
Model OR600ELCDRM1U
Capacity (VA/Watts) 600VA / 360W
Energy- Saving Technology Yes
Input
Voltage Range 160Vac - 265Vac
Frequency Range 47 ~ 63 Hz (auto-sensing)
Input Plug Type IEC 320 C14
Output
UPS Outlets (6) IEC (Backup X 4)
On Battery Output Voltage Simulated Sine Wave at 230Vac +/- 10%
On Battery Output Frequency 50Hz / 60 Hz +/- 1%
Transfer Time (Typical) 4ms
Overload Protection On Utility: Circuit Breaker & Internal Current Limiting / On Battery: Internal Current Limiting
AVR Single Boost
Surge Protection and Filtering
Surge Protection Yes
DSL/Phone/Fax/Modem protection RJ11/RJ45(One In/One Out)
Physical
Maximum Dimensions(H x W x D)(mm) 44 x 430 x 235
Weight(kg) 8.1
Battery
Sealed Maintenance Free Lead
Acid Battery
6V 9AH x 2
User Replaceable Yes
Typical Recharge Time 8 Hours
Runtimes
Half-Load/ Full-Load(mins) 12/4
Warning Diagnostics
Indicators Power On / Wiring Fault / LCD Display
Audible Alarms On Battery, Low Battery, Overload
Multi-Function LCD Display Yes
Communication
Power Management Software PowerPanel® Business Edition
Management
Self-Test Yes
Auto-Charge Yes
Auto-Restart Yes
USB Yes
Dry Contact Closure Yes
SNMP/HTTP Network Optional
 
Downloads



 
 

Software

PowerPanel® Business Edition software is included with the many of the CyberPower Smart App UPS products including the Online and Intelligent Rackmount LCD series.  Its advanced features and user-friendly interface complement our enterprise UPS units and allow administrators complete flexibility and management.   An overview of the software capabilities is listed below:

  • Monitor the Battery Backup status and view the Battery Backup information.
  • View the Power System information and configure Power System location.
  • Configure the Battery Backup settings and perform diagnostics.
  • Configure protected system and view the summary.
  • Configure action settings for different events.
  • View the logs and configure logging options.
  • Manage scheduled shutdown and restart settings.
  • Change the authentication username and password.
  • Connect to the system from remote computer.

The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings.  PowerPanel® Business Edition utilizes a flexible and configurable HTTP interface that can be accessed via local machine or remote workstation.

Status Window

Configuration Window

Diagnostic Window

Information Window

Identification Window

Equipment Window

Actions - Events Window

Actions - Settings Window

Event Logs Window

Status Records Window

Log Options Window

Schedule Window

Authentication Window

Help/Content Window

Help/About Window

Logout Window


 

 
 
      Related Products
      
 
 
©2012 CyberPower. All rights reserved. Uninterruptible power supplies and power protection systems.     Sitemap | Legal Notices