|
 |
 |
|
| |
|
| |
Office Rackmount Series UPS is the most high-performace UPS for servers, networking equipment, workstations and other mission-critical applications. With Automatic Voltage Regulator (AVR) stabilizing the AC input to prevent power interruption, sine-wave output provides assurance of compatibility with all types of loads. PowerPanel® Business Edition Management software is included, you can remotely monitor the UPS via an optional SNMP/HTTP card. Office Rack Mount Series UPS provides you clean and consistent power, it's the most reliable UPS to bring you the best quality power. With GreenPower UPS™ Technology .Office Rack Mount Series UPS can save upto 75% of electricity and save your electricity bill.
Features & Benefits:
- 1U rack space
- GreenPower UPS™ Technology : Energy-Saving UPS
- Automatic Voltage Regulator (AVR)
- Multiple outputs for multiple servers
- Multiple communication interface
- Power Management software included
- Programmable brownout and over voltage protection
- Microprocessor based full digital control
- EMI, RFI, Surge and lightning spike protection
- Phone / Fax / Modem / DSL / Network protection
- Scheduled shutdown
- Auto restart / Auto charge
- User-replaceable batteries
- SNMP / HTTP Adapter (optional)
- LCD Status Moniter
- Save upto 75% of electicity
- Equipment Protection Policy up to 100,000 Euros
|
|
|

| Model |
OR1000ELCDRM1U |
| Capacity (VA/Watts) |
1000VA / 600W |
| Input |
| Voltage Range |
160Vac - 265Vac |
| Frequency Range |
47 ~ 63 Hz |
| Output |
| On Battery Output Voltage |
Simulated Sine Wave at 230Vac +/- 10% |
| On Battery Output Frequency |
50Hz / 60 Hz +/- 1% |
| Transfer Time (Typical) |
4ms |
| Overload Protection |
On Utility: Circuit Breaker & Internal Current Limiting / On Battery: Internal Current Limiting |
| AVR |
Boost Only |
| Surge Protection and Filtering |
| Lightning/Surge Protection |
Yes |
| DSL/Phone/Fax/Moden protection |
RJ11/RJ45(One In/One Out) |
| Physical |
| Receptacles |
IEC320 C 13x6 (Backup x 4) |
| Maximum Dimensions(H x W x D)(mm) |
1U, 44 x 433 x 389 |
| Weight(kg) |
16.1 |
| Battery |
Sealed Maintenance Free Lead
Acid Battery |
6V 7AH x 4 |
| User Replaceable |
Yes |
| Typical Recharge Time |
8 Hours |
| Warning Diagnostics |
| Indicators |
Power On / Wiring Fault / LCD Display |
| Audible Alarms |
On Battery, Low Battery, Overload |
| Communication |
| Power Management Software |
PowerPanel® Business Edition |
| Management |
| Self-Test |
Yes |
| Auto-Charge |
Yes |
| Auto-Restart |
Yes |
| USB |
Yes |
| Dry Contact Closure |
Yes |
| SNMP/HTTP Network |
Optional |
|
| |
Software
|
PowerPanel® Business Edition software is included with the many of the CyberPower Smart App UPS products including the Online and Intelligent Rackmount LCD series. Its advanced features and user-friendly interface complement our enterprise UPS units and allow administrators complete flexibility and management. An overview of the software capabilities is listed below:
- Monitor the Battery Backup status and view the Battery Backup information.
- View the Power System information and configure Power System location.
- Configure the Battery Backup settings and perform diagnostics.
- Configure protected system and view the summary.
- Configure action settings for different events.
- View the logs and configure logging options.
- Manage scheduled shutdown and restart settings.
- Change the authentication username and password.
- Connect to the system from remote computer.
The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings. PowerPanel® Business Edition utilizes a flexible and configurable HTTP interface that can be accessed via local machine or remote workstation.
Status Window

Configuration Window

Diagnostic Window

Information Window

Identification Window

Equipment Window

Actions - Events Window

Actions - Settings Window

Event Logs Window

Status Records Window

Log Options Window

Schedule Window

Authentication Window

Help/Content Window

Help/About Window

Logout Window

|
|
|
|
|
| |
| Related Products |
 |
|
| |
| |
|
|