BS series
DX series
BRICs Series
BRICs LCD Series
Value Series
Value GP Series
Value GP LCD Series
Intelligent LCD series
Adaptive SinewaveTM Series
Office Tower Series
Office Rack Mount Series
Professional Rack Mount
LCD Series
Smart App Online Series
Emergency Power System
 
 
 
 
 
    Product Photos
 
 

Office Tower Series UPS with Automatic Voltage Regulator (AVR) is designed for sensitive electronic equipment to supply a clean and stable power. This series UPS is compatible with any different operating systems, including Microsoft Windows Me/2000/XP/Server2003, and Linux. PowerPanel® Plus management software included shows versatility of a UPS, like input/output power voltage, self-test, scheduled shutdown, and approx back-up time etc. Office Tower Series UPS is the most reliable and feature-rich UPS to bring you the best power.

 

Features & Benefits:

  • Line-interactive UPS
  • Automatic voltage regulator (AVR)
  • Power Management software included
  • Programmable brownout and over voltage protection
  • Microprocessor based full digital control
  • EMI, RFI, Surge and lightning spike protection
  • Phone / Fax / Modem and DSL / Network protection
  • Scheduled shutdown
  • Auto restart / Auto charge
  • Replaceable batteries
  • Usb Cable include (only for OP1000UE /OP1500UTE)
  • Equipment Protection Policy up to 25,000 Euros
 
Model OP500E
Capacity (VA/Watts) 500VA / 300W
Input
Voltage Range 185Vac - 270Vac
Frequency Range 50Hz / 60 Hz +/- 3Hz
Output
On Battery Output Voltage Simulated Sine Wave at 230Vac +/- 5%
(220Vac,240Vac Programmable)
On Battery Output Frequency 50Hz / 60 Hz +/- 1%
Transfer Time (Typical) 4ms
Overload Protection On Utility: Fuse / On Battery: Internal Current Limiting
AVR Boost & Buck
Surge Protection and Filtering
Lightning/Surge Protection Yes
DSL/Phone/Fax/Moden protection RJ11/RJ45(One In/One Out)
Physical
Receptacles 4
Maximum Dimensions(mm) 283 x 91 x 164
Weight(kg) 6.5
Battery
Sealed Maintenance Free Lead
Acid Battery
12V 7.2AH x 1
User Replaceable Yes
Typical Recharge Time 8 Hours
Warning Diagnostics
Indicators Power On / Using Battery / Boost / Buck
Audible Alarms On Battery, Low Battery, Overload
Communication
Power Management Software PowerPanel® Plus
Management
Self-Test Yes
Auto-Charge Yes
Auto-Restart Yes
USB No*(Serial to USB conversion cable include)
 
Downloads




 
 

Software

PowerPanel® Plus software is included with the many of the CyberPower Smart App UPS products including the Sinewave and AVR series. This exclusive software allows control and monitoring of your UPS to provide protection for your computer system, components, peripherals, and most importantly, your data.  In the event of a power loss, PowerPanel® will even automatically save your files and safely shutdown your computer in an intelligent and orderly matter.

The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings.  PowerPanel's intuitive Dashboard design is easy to navigate and has the power and flexibility that administrators demand.

PowerPanel® is included Free with our UPS systems and compatible with Windows XP.

Main Window

Log File - Events

Log File - Data Record

Log File - Closed Application

Schedule - Weekly

Schedule - Special

Setup Window - Main

Setup - Advanced

Setup - Advanced 2

About Window


 

 
 
      Related Products
      
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices