|
 |
 |
|
| |
|
| |
Office Tower Series UPS with Automatic Voltage Regulator (AVR) is designed for sensitive electronic equipment to supply a clean and stable power. This series UPS is compatible with any different operating systems, including Microsoft Windows Me/2000/XP/Server2003, and Linux. PowerPanel® Plus management software included shows versatility of a UPS, like input/output power voltage, self-test, scheduled shutdown, and approx back-up time etc. Office Tower Series UPS is the most reliable and feature-rich UPS to bring you the best power.
Features & Benefits:
- Line-interactive UPS
- Automatic voltage regulator (AVR)
- Power Management software included
- Programmable brownout and over voltage protection
- Microprocessor based full digital control
- EMI, RFI, Surge and lightning spike protection
- Phone / Fax / Modem and DSL / Network protection
- Scheduled shutdown
- Auto restart / Auto charge
- Replaceable batteries
- Usb Cable include (only for OP1000UE /OP1500UTE)
- Equipment Protection Policy up to 25,000 Euros
|
|
|
| Model |
OP350TE |
| Capacity (VA/Watts) |
350VA / 200W |
| Input |
| Voltage Range |
185Vac - 270Vac |
| Frequency Range |
50Hz / 60 Hz +/- 3Hz |
| Output |
| On Battery Output Voltage |
Simulated Sine Wave at 230Vac +/- 5%
(220Vac,240Vac Programmable) |
| On Battery Output Frequency |
50Hz / 60 Hz +/- 1% |
| Transfer Time (Typical) |
4ms |
| Overload Protection |
On Utility: Fuse / On Battery: Internal Current Limiting |
| AVR |
Boost & Buck |
| Surge Protection and Filtering |
| Lightning/Surge Protection |
Yes |
| DSL/Phone/Fax/Moden protection |
RJ11/RJ45(One In/One Out) |
| Physical |
| Receptacles |
3 |
| Maximum Dimensions(mm) |
238 x 80 x 137 |
| Weight(kg) |
4.6 |
| Battery |
Sealed Maintenance Free Lead
Acid Battery |
12V 4.5AH x 1 |
| User Replaceable |
No |
| Typical Recharge Time |
8 Hours |
| Warning Diagnostics |
| Indicators |
Power On / Using Battery / Boost / Buck |
| Audible Alarms |
On Battery, Low Battery, Overload |
| Communication |
| Power Management Software |
PowerPanel® Plus |
| Management |
| Self-Test |
No |
| Auto-Charge |
Yes |
| Auto-Restart |
Yes |
| USB |
No*(Serial to USB conversion cable include) |
|
| |
Software
|
PowerPanel® Plus software is included with the many of the CyberPower Smart App UPS products including the Sinewave and AVR series. This exclusive software allows control and monitoring of your UPS to provide protection for your computer system, components, peripherals, and most importantly, your data. In the event of a power loss, PowerPanel® will even automatically save your files and safely shutdown your computer in an intelligent and orderly matter.
The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings. PowerPanel's intuitive Dashboard design is easy to navigate and has the power and flexibility that administrators demand.
PowerPanel® is included Free with our UPS systems and compatible with Windows XP.
Main Window

Log File - Events

Log File - Data Record

Log File - Closed Application

Schedule - Weekly

Schedule - Special

Setup Window - Main

Setup - Advanced

Setup - Advanced 2

About Window

|
|
|
|
|
| |
| Related Products |
 |
|
| |
| |
|
|