ProductsUPSUPS SystemsOnline SeriesOL1000ERTXL2U
BS series
DX series
EX series
BRICs Series
BRICs LCD Series
Value Series
Value SOHO Series
Intelligent LCD series
PFC Sinewave Series
Office Rackmount Series
Professional Tower Series
Professional Rackmount
Series
Online Series
Online S Series
Discontinued Products
 
 
 
 
 
OL1000ERTXL2U
    Product Photos
 
 

The Online Series UPS is ideal for servers, networking equipment, workstations and other mission-critical applications which require Pure Sineware power protection. Featuring Online Double Conversion design and Zero Transfer Time, it can provide consistent and seamless Pure Sinewave power to critical loads. With the add-on advantage of Extended Runtime (XL) battery packs, the UPS backup time can be extended to maximize workflow flexibility. An optional SNMP/HTTP Remote Management Capability enables remote management and control of the system through standard web browser. The included PowerPanel® Business Edition management software provides corporate servers and critical workstations comprehensive network power management including unattended-shutdown, event logging, reporting, and notifications.

 

Features & Benefits:

  • 2U Rack Space
  • Pure Sinewave Output
  • Online (Double Conversion) UPS Topology
  • Rack/Tower Convertible Configurations
  • EMI, RFI, Surge and Lightning Spike Protection
  • Critical Load Outlets
  • Phone/Fax/Modem/DSL/Network Protection
  • Auto-Restart/Auto-Charge
  • Emergency Power Off (EPO) Port
  • Multifunction LCD Readout
  • Rotatable LCD Indicator
  • USB & Serial Connectivity Port
  • Extended Runtime (XL) Models
  • Hot-Swappable Battery Packs
  • Dual Input
  • Smart Fan Speed Control By Load Level
  • Economy Mode setting
  • Smart Battery Management(SBM)
  • Remote Control/Wall-Mountable LCD panel
  • Generator Mode setting
  • SNMP/HTTP Remote Management Capability (Optional)
  • PowerPanel® Business Edition Software
  • Equipment Protection Policy up to 100,000 Euros



 
Model OL1000ERTXL2U
Capacity(VA/W) 1000VA / 900W
Typology Online (Double Conversion)
Form Factor Rackmount / Tower (Convertible)
Energy-Saving Technology Yes, ECO Mode Efficiency > 93%
Input
Voltage Range 120~139Vac for 0~25% Load
140~159Vac for 0~50% Load
160~179Vac for 0~75% Load
180~280Vac for 0~100% Load
Frequency Range 40~70Hz
Input Plug Type IEC C14
Output
Voltage Range Pure Sinewave at 200, 208, 220, 230, 240Vac (Configurable) ±2%
Frequency Range 50 / 60Hz (Auto-Sensing or Configurable) ±0.25Hz
Transfer Time (Typical) 0ms
Overload Protection Line Mode: 105~125% Load for 1 min, 126~150% Load for 10 sec
Battery Mode: 105~130% Load for 10 sec, 131~150% Load for 2 sec
Short Circuit Protection UPS Output Cut Off Immediately
Surge Protection and Filtering
Lightning / Surge Protection Yes
DSL/Phone/Fax/Modem protection RJ11/RJ45(One In/One Out)
Physical
Receptacles (8) IEC C13
Dimensions(H x W x D)(mm) 88x433x430
Weight(kg) 18
Battery
Sealed Maintenance Free Lead Acid Battery 12V / 9AH x 3
Hot-Swappable Yes
Typical Recharge Time 4 Hours
Runtimes
Half load / Full load (mins) 18/6
Status Indication
Indicators Power On, Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery
Audible Alarms Battery Mode, Battery Low, Overload, UPS Fault, Replace Battery
Multi-Function LCD Readout Yes
Communication
Power Management Software PowerPanel® Business Edition
Management
Self-Test Yes
Auto-Charge/Auto-Restart Yes
Auto-Overload Recovery Yes
Cold Start(DC Start) Yes
COM Interface (1) Serial Port (RS232), (1) USB Port, (1) Relay Out, (1) EPO
SNMP/HTTP Capable Optional
 
Downloads



 
 

Software

PowerPanel® Business Edition software is included with the many of the CyberPower Smart App UPS products including the Online and Intelligent Rackmount LCD series.  Its advanced features and user-friendly interface complement our enterprise UPS units and allow administrators complete flexibility and management.   An overview of the software capabilities is listed below:

  • Monitor the Battery Backup status and view the Battery Backup information.
  • View the Power System information and configure Power System location.
  • Configure the Battery Backup settings and perform diagnostics.
  • Configure protected system and view the summary.
  • Configure action settings for different events.
  • View the logs and configure logging options.
  • Manage scheduled shutdown and restart settings.
  • Change the authentication username and password.
  • Connect to the system from remote computer.

The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings.  PowerPanel® Business Edition utilizes a flexible and configurable HTTP interface that can be accessed via local machine or remote workstation.



Agent: UPS Status

Agent: UPS Information

Agent: UPS Configuration

Agent: UPS Diagnostics

Agent: UPS Load Management

Agent: Events

Agent: Notification Recipient

Agent: Action Settings

Agent: Event Logs

Agent: Logs_Status Records

Agent: Logging Settings

Agent: Scheduled Shutdown

Agent: Security Login

Agent: Security Network

Agent: User Preference



Client: Power Configuration

Client: Power Information

Client: Security Authentication

Client: System Information



Center: IT Equipment Management

Center: Power Equipment Management

Center: System Logs



 

 
*Product portfolio may vary from regions, please check with your regional sales person for product availability.
 
      Related Products
      
 
 
©2012 CyberPower. All rights reserved. Uninterruptible power supplies and power protection systems.     Sitemap | Legal Notices