Mac Energy Saver

Mac Energy Saver Configuration Directions 10.4.1
The link provides directions to configure the Apple provided Mac UPS manager. The option for UPS is available when a USB UPS is connected to the Mac. Available on OS X 10.4.1+
Download