| Model |
BR850ELCD |
| Capacity (VA/Watts) |
850VA / 510W |
| Energy-Saving Technology |
Yes |
| Input |
| Voltage Range |
160Vac - 265Vac |
| Frequency Range |
47Hz ~ 63 Hz (Auto Sensing) |
| Output |
| UPS Outlets (Numbers) |
(6) Schuko or (6) FR or (6) UK (UK x 4 + IEC x 2) |
| On Battery Output Voltage |
Simulated Sine Wave at 230Vac +/- 10% |
| On Battery Output Frequency |
50Hz / 60 Hz +/- 1% |
| Transfer Time (Typical) |
4ms |
| Overload Protection |
On Utility: Circuit Breaker & Internal Current Limiting / On Battery: Internal Current Limiting |
| AVR |
Single Boost |
| Surge Protection and Filtering |
| Surge Protection |
Yes |
| DSL/Phone/Fax/Modem protection |
RJ11/RJ45(One In/One Out) |
| Physical |
| Maximum Dimensions(H x W x D)(mm) |
113.6 x 271 x 160.7 |
| Weight(kg) |
6.4 |
| Battery |
Sealed
Maintenance Free Lead Acid Battery |
12V 8.5AH x 1 |
| User Replaceable |
Yes |
| Typical Recharge Time |
8 Hours |
| Runtimes |
| Half-load/Full-load (mins) |
8/1 |
| Status Indication |
| Indicators |
Power On |
| Audible Alarms |
On Battery, Low Battery, Overload |
| Multi-Function LCD Display |
Yes |
| Communication |
| Power Management Software |
PowerPanel® Personal Edition |
| Management |
| Self-Test |
Yes |
| Auto-Charge |
Yes |
| Auto-Restart |
Yes |
| USB |
Yes |
| Accessories |
External AA/AAA battery charger, connection via USB charger |
Yes |