ProductsSurge ProtectorSB080PRG
Overview
UPS
Surge Protector
Network Power Management
FTTx Telecom
Software
Accessories & Inverter
 
    Product Photos
Also Available
 
 
  CyberPower Surge Buster™ offer 5-8 outlets with MOV technology, and have optional RJ11, RJ45, and Coax/Cable dataline protection. The Professional Surge Suppressors are designed for Computer/Audio/Video Grade surge protection. With a life time $25,000 connected equipment guarantee, your equipment has all the protection it needs.

 

Features & Benefits:

  • Professional Grade EMI/RFI Noise Filter
  • High Performance Computer Grade Protection
  • Electromagnet Device Grade Protection
  • Game Device of Audio/Video Grade Protection
  • Advanced cord management design
  • Best-in-class dust proof design
  • Coax/Cable dataline protection
  • USB Charging Port
  • LED Status Indicators
  • GreenPower Surge™ technology
 
Premier Model
Model SB080PRG
Electrical Specification
Input Voltage - Vac 250Vac
Operation Voltage 250Vac
Frequency 50/60Hz
Current 10Amps (FR) / 13Amps (DE/UK)
Circuit Breaker 10Amps Resettable
Power Cord 2.4m
Surge Protection & Filtering
Protection against surges and filtering (Joules) 3050
Built-In Automatic Shutdown Yes
Maximum Peak Current 82,500A
Response Time < 1ns
Clamping Voltage (N-L/L-G/N-G) 1200V
Filtering EMI/RFI 100 kHz to 100 MHz
Mechanical Specification
Physical
Dimension 390mm(L) x 135mm(W) x 47(mm)
Weight 680g
Total Outlets 8
Standard-Spaced Outlets 6
Transformer-Spaced Outlets 2
Child-Safety Shutter Yes
Energy-Saving Technology
Green Power Surge™ Yes
Accessory Protection
RJ11 1 In / 2 Out
RJ45 1 In / 1 Out
Coax 1 In / 1 Out
USB Charger Yes
Status Indicators
LED Indicators MAIN Protection (Green) / GROUND Protection (Yellow)
Audible/Visual Surge Alarm LED Indicator MAIN Protection (Green) / GROUND Protection (Yellow)
Other Specification
Safety
Conformance Approvals CE Listed,RoHS
 

Documentation

icon_document01 Datasheets
 
 

 
 

Software

 

 

 
 
 
 
 
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices