|
 |
 |
|
| |
|
| |
CyberPower Surge Buster™ offer 5-8 outlets with MOV technology, and have optional RJ11, RJ45, and Coax/Cable dataline protection. The Professional Surge Suppressors are designed for Computer/Audio/Video Grade surge protection. With a life time $25,000 connected equipment guarantee, your equipment has all the protection it needs.
Features & Benefits:
- Professional Grade EMI/RFI Noise Filter
- High Performance Computer Grade Protection
- Electromagnet Device Grade Protection
- Game Device of Audio/Video Grade Protection
- Advanced cord management design
- Best-in-class dust proof design
- LED Status Indicators
|
|
|
| Basic Model |
| Model |
SB060BA |
| Electrical Specification |
| Input Voltage - Vac |
250Vac |
| Operation Voltage |
250Vac |
| Frequency |
50/60Hz |
| Current |
10Amps (FR) / 13Amps (DE/UK) |
| Circuit Breaker |
10Amps Resettable |
| Power Cord |
2m |
| Surge Protection & Filtering |
| Protection against surges and filtering (Joules) |
1050 |
| Built-In Automatic Shutdown |
Yes |
| Maximum Peak Current |
22,500A |
| Response Time |
< 1ns |
| Clamping Voltage (N-L/L-G/N-G) |
1200V |
| Filtering |
EMI/RFI 100 kHz to 100 MHz |
| Mechanical Specification |
| Physical |
| Dimension |
390mm(L) x 70mm(W) x 47(mm) |
| Weight |
540g |
| Total Outlets |
6 |
| Standard-Spaced Outlets |
6 |
| Transformer-Spaced Outlets |
N/A |
| Child-Safety Shutter |
Yes |
| Energy-Saving Technology |
| Green Power Surge™ |
N/A |
| Accessory Protection |
| RJ11 |
1 In / 1 Out |
| RJ45 |
N/A |
| Coax |
N/A |
| USB Charger |
N/A |
| Status Indicators |
| LED Indicators |
MAIN Protection (Green) / GROUND Protection (Yellow) |
| Audible/Visual Surge Alarm |
LED Indicator MAIN Protection (Green) / GROUND Protection (Yellow) |
| Other Specification |
| Safety |
| Conformance Approvals |
CE Listed,RoHS |
 |
| |
Software
|
|
 |
|
| |
| |
| |
| |
| |
| |
|
|