ProductsSurge ProtectorCPS VG5
Overview
UPS
Surge Protection
Network Power Management
FTTx Telecom
Software
Accessories & Inverter
 
    Product Photos
 
  The CPS VG5 surge protector is a perfect All-Purpose Electronic Surge Protector. It provides protection from lightning induced surges and spikes, safe-guarding your connected equipment from the dangers of these power anomalies, The CPS-VG5 is ideal for your Personal Computer, TVs, Stereos, CD Players, and DVDs.

 

Features & Benefits:

  • 5 outlet power strip (with cord length of 6, 7, or 8 ft.)
 
Model CPS VG5
Product Overview 5 outlet power strip
Voltage Range 250Vac
Frequency Range 50 / 60Hz
Output
Output Volt Amp Capacity (amps) 10A / 15A
Outlet Orientation Single row of 5
Input
Input Cord length (ft.) 6 / 7 / 8
Recommended Electrical Service 10A / 15A , 250V
Surge Protection and Filtering
Surge Protection 300 Joules
EMI / RFI Noise Filter Yes
Phone / Fax / Network Protection Optional
LEDs alarms, switches & protection
Protection Circuit Breaker
Switches On / Off
Physical
Dimensions (cm) 35.7 x 5.2 x 4.05
 

Documentation

 
 

Software

 

 

 
 
 
 
 
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices