|
 |
 |
|
| |
|
| |
CyberSwitch is the ultimate power control center with remote switch of individual outlets to manage multiple network devices. This state-of-the-art technology allows network administrators an easy way to control AC power for various connected devices, such as servers, hubs, routers, modems, telephone systems and other equipment.
Features & Benefits:
- Support TCP/IP, DHCP, SNMP, HTTP
- Local ON/OFF control of each outlet and Remote ON/OFF control devices
- LAN Connectivity
- Used with programmable software for safe-shutdown systems
- User interface with web browser for management
- Daisy Chaining feature to connect with multiple CyberSwitch client units
- EMI/RFI filtering, built-in surge and spike suppression
- LED Indicators
|
|
|
| Model |
CSW 8RE |
| Input |
| Normal Input Voltage |
220-240 Vac |
| Acceptable Input Voltage |
90-270 Vac |
| Normal Input Frequency |
47 – 63 Hz |
| Over-current Protection |
10-A Circuit Breaker |
| Input Connections |
3.33m attached IEC 320 |
| Output |
| Output Socket |
8 IEC 320 Outlets |
| Environmental |
| Operating Temperature |
32 to 113° F (0 to 45°C) |
| Storage Temperature |
5 to 158° F (-15 to 65°C) |
| Relative humidity |
0-95 %, Non-Condensing |
| Physical |
| Dimensions (cm) |
4.5 x 43.9 x 12.0 |
| Weight (Kg) |
2.12 |
|
| |
Software
Screenshots of the unit's software are shown below.















|
|
|
|
|
| |
| Sample Network Configuration of CyberSwitch |
|
| |
| |
| |
|
|