ProductsFTTx TelecomCS24U12V-XL
Overview
UPS
Surge Protector
Network Power Management
FTTx Telecom
Software
Accessories & Inverter
 
    Product Photos
 
 

CyberShield is designed to provide an inexpensive, easy to use and install, local power solution for cable telephony, Wireless Local Loop (WLL), and Fiber To The Home (FTTH) broadband equipment. This unit can notify the service provider of the power supply's status and battery status. CyberShield is the best and convenient battery backup and local power source for broadband and telecom applications in your home and company .

 

Features & Benefits:

  • Universal Input Voltage
  • Microprocessor based intelligent control
  • Communication interface
  • Optional extendable runtime
  • Cold Start
  • Buzzer on/off switch for utility failure and low battery
  • User-replaceable batteries
 
Model CS24U12V-XL
Operation
Area of use interior
RoHS Complaint Yes
Input
Voltage Range 85Vac – 264Vac (Universal Input)
Frequency Range 47 – 70 Hz
Output
Output Voltage 12Vdc
Continuous Power Capability 24W
Output Power Max 24W
Battery
Sealed, Maintenance Free Lead-Acid Battery 12V 7.2AH
Intelligent Charging Unit evaluates battery temperature and adjusts the charging cycle accordingly
Typical Recharge Time(hour) 18
User Replaceable Yes, Hot Swappable
Warning Diagnostics
Audible Indicators Utility Failure, Low Battery
LED Indicators AC, Output, Battery
Management
Auto-Charge Yes
Communication Interface On Battery, Replace battery, Battery missing, Low Battery
Environment
Operating Temperature
Physical
Dimensions (cm) 8.9x11.4x15.9
Weight (kg) 3.3
 

Documentation

icon_document01 User Manual
   
 

 
 
 
 
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices