|
 |
 |
|
| |
|
| |
Mobile Power Pack is the ideal design for charging and powering USB powered devices, including cellphones, MP3/IPODs, PDAs, handheld gaming systems, and cameras. Power and charge mobile device anywhere and enjoy up to 55 hours of extra runtime to your devices!
Features & Benefits:
- Recessed power button prevents accidental start up.
- Auto- shutdown feature protects the CP-MBC from draining.
- High energy-density Lithium-polymer battery.
- Long lasting rechargeable battery with up to 500 cycles..
|
|
|
| Model |
CP-MBC |
| DC Input |
| Input Voltage |
5V +/- 5% |
| Input Power source |
Charges from included AC power Adapter or PC USB Port |
| DC output |
| On Battery Output Voltage Range |
5V +/- 5% |
| On Battery Output Maximum Current |
1.2A |
| On PC USB Port Output Maximum Current |
500mA |
| Other Spec |
| Power Indication |
Orange Led |
| Capacity Indication |
Green Led |
| Size(mm) |
102 x 59 x13 |
| Weight(g) |
92 |
| Environment |
Storage : -20℃ to 60℃(-4℉ to 140℉ )
Operation: 0℃ to 45℃(32℉ to 113℉ ) |
 |
| |
Software
|
|
 |
|
| |
| |
| |
| |
| |
| |
|
|