ProductsAccessories & InverterMobile Power InverterCPS140UPE
Emergency Power System
Mobile Inverter
USB Chargers
USB HUB
Cable
 
    Product Photos
 
  Compact DC-to-AC inverter, provides safe, economical and convenient mobile power source, transferring your vehicles 12V power to your laptop and accessories. This is an outstanding power solution designed to fit all standard cupholder. On-the-road AC power to go.

 

Features & Benefits:

  • Compact and lightweight design
  • Power-on LED indicator
  • Tangle-free 36 inch cord
  • 12V DC cigarette lighter plug with built-in airplane adapter plug
  • Fit all standard vehicle lighter sockets
  • Built-in surge protection allows for safe car start-up and shutdown
  • Low battery shutdown when DC voltage falls to 10.5V or less
  • Build-in splitter runs AC and DC simultaneously
  • Use one AC device and power / recharge your cell phone at the same time
  • Auto-shutdown feature protects your car's battery from draining
 
Model CPS 140UPE
Capacity (Watts) 140W
Input
Voltage (Nominal) 12Vdc
DC Input Voltage Range 10.5 - 15.5Vdc
Output
Voltage (Nominal) 230Vac ± 10%
DC Voltage 12Vdc (Cigarette Jack)
Frequency 50Hz +/- 3%
Continuous Output Power 140W
Peak Output Power 270W
Protection
Overload Protection Yes
Overheat Protection Automatic overheat shut-off at 150℉ ( 65.5℃)
Low Battery Voltage Alarm Notifies user when DC voltage falls to 11.5V or less
Audible Alarm Overheat, Overload: Long Beep
Cooling Method Heat emitting from the housing surface/ Cooling fan
Physical
Dimensions (cm) 15 x 5.7x 7
Weight (kg) 0.55
 

Documentation

   
   
 

 
 

Software

 

 

 
 
 
 
 
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices