Inverters
Mobile Inverter
USB HUB
Cable
 
    Product Photos
 
  New UBS Hub products developed by CyberPower provides the ability to easily connect and operate your USB devices simultaneously.

 

Features & Benefits:

  • USB 2.0 compliant
  • Support 480 / 12 / 1.5 Mbps data transfer rate
  • Support up to 127 Hi-speed devices
  • Support multiple USB 2.0 and USB 1.1 devices simultaneously
  • LEDs indicate power and active port status
  • Direct plug and play connectively
  • Over-current detection and protection
  • FCC / CE / USB 2.0-IF / Microsoft Windows certified
 
Model CPH743P
Model name USB 2.0/Firewire 7 Port Combo Hub
LEDs    Power  1(USB Power Indicator), 1(Firewire Power Indicator)
Port Status 0
Power Mode Self-Power
Housing  Plastic
Dimensions (L x W x H cm)   5.8 x 10.2 x 2.1
Power   Adapter 5V 2.6Amp
System Complaint   Windows 98 / 98SE/ 2000/ ME / XP, Mac OS 8.6 / 9.x / 10.1 or above
 

Documentation

 
 

Software

 

 

 
 
 
 
 
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices