ProductsAccessories & InverterUSB HUBCPH420MP
Emergency Power System
Mobile Inverter
USB HUB
Cable
 
    Product Photos
 
  The Only USB Hub with battery powered on the market. Easily connects 4 USB devices at home or on the road.

 

Features & Benefits:

  • Fully compatible with all USB 2.0/1.1 devices
  • On-the-road SELF power
  • Power and battery discharge indicator lights
  • Batteries automatically recharge when plugged into PC
  • Battery discharge on/off switch
  • Rechargeable Ni-MH Batteries included
  • No AC Power Adapter Required
 
Model CPH420MP
Model name Mobile USB 2.0 Battery Powered Hub
LEDs    Power  1(USB Power Indicator), 1(Battery Diccharge Indicator)
Port Status 0
Power Mode Self-Power
Housing  Plastic
Dimensions (L x W x H cm)   6.5 x 9.9 x 1.8
Power   Adapter N/A
System Complaint   Windows 98 / 98SE/ 2000/ ME / XP, Mac OS 8.6 / 9.x / 10.1 or above
 

Documentation

 
 

Software

 

 

 
 
 
 
 
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices