| Model |
CPS7500PIE |
| Capacity ( VA / Watts) |
7500VA / 5200W |
| Operation Technology |
AVR (Boost & Buck) |
| Input |
| Input Voltage Range |
140Vac – 300Vac |
| Input Frequency Range |
50Hz / 60Hz +/- 5Hz(Auto Sensing) |
| DC Input Voltage |
48V |
| Battery Pack Expansion |
Yes |
| AC Output |
| Number of Phase |
Single Phase |
| On Battery Output Voltage |
Pure SineWave at 220Vac +/- 5% |
| On Battery Output Frequency |
50 / 60 Hz +/- 1% |
| Over Voltage Protection |
Surge to 400V |
| Overload Protection |
On Utility: Circuit Breaker
On Battery: Internal Current Limiting |
| Transfer Time |
< 10 ms |
| Charging Current |
45Amps |
| Manual Switch mode |
Boost & Buck |
| Output Receptacles |
(2)UK outlets+(1)terminal block or (2)Schuko+(1)terminal block |
| Surge Protection and Filtering |
| Lightning / Surge Protection |
Yes |
| Status Indication |
| Indicators |
Power On |
| Audible Alarms |
On Battery, Low Battery, Overload |
| Multi-function LCD Readout |
Yes |
| Environmental |
| Operating Temperature |
32℉ to 95℉ ( 0℃ to 35℃) |
| Operating Relative Humidity |
0 to 95% Non-Condensing |
| Physical |
| Dimensions (cm) |
33.0x36.0x44.0 |
| Weight (kg) |
62.5 |
| Wheels |
Yes |
| Management |
| Connectivity Ports |
- |
| SNMP/HTTP Capable |
- |
*FR/Schuko/UK sockets available