Inverters
Mobile Inverter
USB Chargers
USB HUB
Cable
 
    Product Photos
Also Available
 
 
 

CyberPower Inverter/ Emergency Power System (EPS) utilize state-of-art Microcontroller technology for the supply of lighting, generator, heater, refrigerator, motor, and other apparatus to provide resources during crisis or failure of regular systems. Pure Sinewave output with the adjustable AVR feature is highly flexible to supply continuous power to various types of loads under all kinds of environments. The large LCD panel showcases comprehensive information including load level, battery level, voltage and other vital equipment status with a push-of-a-button.

The competitive design has not only make it the best choice generators but flexible enough to be adopted as UPS for computers and other sensitive equipments.

 

Features & Benefits:

  • Noiseless, Fuel and Maintenance Free
  • High Charging Current for Quick Recharging - Up to 5 times faster
  • Bypass Mode Allows for Charge Only
  • Generator Compatible Allows Longer Runtime
  • Unlimited Battery Expansion Capability to Increase Runtime
  • UPS Function for Auto-Changeover
  • Affordable DC Input Voltage- Minimum 4 x 12V battery required
  • Automatic Voltage Regulator (AVR)
  • Brownout and Over Voltage Protector
  • Wheel & Carry Handle Available
  • Small & Light in Dimension
  • Reverse Polarity Warning
  • Manual Switch
  • SNMP/HTTP Remote Management Capability

 

5KVA CYBERPOWER INVERTER LOAD RUNTIME IN HOURS USING 12V 200AH BATTERIES
Loading Type Loading (Watts) 4 Batteries 8 Batteries 12 Batteries 16 Batteries 20 Batteries
Runtime in hours
25% 875 11hrs 55mins 23hrs 44mins 35hrs 36mins 47hrs 28mins 59hrs 20mins
50% 1751 5hrs 5mins 10hrs 10mins 15hrs 0mins 20hrs 20mins 25hrs 25mins
75% 2625 2hrs 55mins 5hrs 50mins 8hrs 45mins 11hrs 40mins 14hrs 35mins
100% 3502 1hrs 58mins 3hrs 56mins 5hrs 54mins 7hrs 52mins 9hrs 50mins

 
Model CPS5000PRO
Capacity (VA / Watts) 5000VA / 3500W
Input
Voltage Range 140Vac – 300Vac
Frequency Range 45Hz - 65Hz (Auto Sensing)
DC Input Voltage 48V
Battery Pack Expansion Yes
Output
Number of Phase Single Phase
UPS Outlets (Numbers) (2) Schuko
On Battery Output Voltage Pure SineWave at 220Vac +/- 5%
On Battery Output Frequency 50 / 60 Hz +/- 1%
Over Voltage Protection Surge to 400V
Transfer Time < 10 ms
Overload Protection* On Utility: Circuit Breaker
On Battery: Internal Current Limiting
AVR Boost& Buck
Charging Current 45Amps
Manual Switch mode Normal / Bypass with AVR / Bypass / Off
Surge Protection and Filtering
Lightning / Surge Protection Yes
Physical
Dimensions(H x W x D)(mm) 440 x 330 x 260
Weight (kg) 45
Wheels Yes
Status Indicators
Indicators Power On
Audible Alarms On Battery, Low Battery, Overload
Multi-function LCD Readout Yes
Communication
PowerPanel® Software Yes
Management
Connectivity Ports Yes, with optional USB or Serial or SNMP Card
SNMP/HTTP Capable Yes
*FR/Schuko/UK sockets available
 
Downloads




 
 

Software

PowerPanel® Business Edition software is included with the many of the CyberPower Smart App UPS products including the Online and Intelligent Rackmount LCD series.  Its advanced features and user-friendly interface complement our enterprise UPS units and allow administrators complete flexibility and management.   An overview of the software capabilities is listed below:

  • Monitor the Battery Backup status and view the Battery Backup information.
  • View the Power System information and configure Power System location.
  • Configure the Battery Backup settings and perform diagnostics.
  • Configure protected system and view the summary.
  • Configure action settings for different events.
  • View the logs and configure logging options.
  • Manage scheduled shutdown and restart settings.
  • Change the authentication username and password.
  • Connect to the system from remote computer.

The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings.  PowerPanel® Business Edition utilizes a flexible and configurable HTTP interface that can be accessed via local machine or remote workstation.

Status Window

Configuration Window

Diagnostic Window

Information Window

Identification Window

Equipment Window

Actions - Events Window

Actions - Settings Window

Event Logs Window

Status Records Window

Log Options Window

Schedule Window

Authentication Window

Help/Content Window

Help/About Window

Logout Window


 

 
 
 
 
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices