Inverters
Mobile Inverter
USB Chargers
USB HUB
Cable
 
    Product Photos
Also Available
 
 
 

CyberPower Inverter/ Emergency Power System (EPS) utilize state-of-art Microcontroller technology for the supply of lighting, generator, heater, refrigerator, motor, and other apparatus to provide resources during crisis or failure of regular systems. Pure Sinewave output with the adjustable AVR feature is highly flexible to supply continuous power to various types of loads under all kinds of environments. The large LCD panel showcases comprehensive information including load level, battery level, voltage and other vital equipment status with a push-of-a-button.

The competitive design has not only make it the best choice generators but flexible enough to be adopted as UPS for computers and other sensitive equipments.

 

Benefits:

  • Noiseless, Fuel and Maintenance Free
  • High Charging Current for Quick Recharging- Up to 5 imes faster
  • Bypass Mode Allows for Charge Only
  • Generator Compatible Allows Longer Runtime
  • Unlimited Battery Expansion Capability to Increase Runtime
  • UPS Function for Auto Changeover
  • Affordable DC Input Voltage- Minimum 2 x 12V battery required
  • Automatic Voltage Regulator(AVR)
  • Brownout and Over Voltage Protector
  • Wheel & Carry Handle Available
  • Small & Light in Dimension
  • Reverse Polarity Warning

 

3KVA CYBERPOWER INVERTER LOAD RUNTIME IN HOURS USING 12V 200AH BATTERIES
Loading Type Loading (Watts) 2 Batteries 4 Batteries 6 Batteries 8 Batteries 10 Batteries
Runtime in hours
25% 612 7hrs 9mins 14hrs 18mins 21hrs 27mins 28hrs 36mins 35hrs 45mins
50% 1221 3hrs 1mins 6hrs 2mins 9hrs 3mins 12hrs 5mins 15hrs 6mins
75% 1838 1hrs 41mins 3hrs 23mins 5hrs 4mins 6hrs 46mins 8hrs 27mins
100% 2450 58mins 1hrs 58mins 2hrs 56mins 3hrs 55mins 4hrs 54mins

 
Model CPS3500PIE
Capacity (VA / Watts) 3500VA / 2450W
Input
Voltage Range 140Vac – 300Vac
Frequency Range 45Hz - 65Hz (Auto Sensing)
DC Input Voltage 24V
Battery Pack Expansion Yes
Output
Number of Phase Single Phase
UPS Outlets (Numbers) (2) Schuko
On Battery Output Voltage Pure SineWave at 220Vac +/- 5%
On Battery Output Frequency 50 / 60 Hz +/- 1%
Over Voltage Protection Surge to 400V
Transfer Time < 10 ms
Overload Protection* On Utility: Circuit Breaker
On Battery: Internal Current Limiting
AVR Boost& Buck
Charging Current 45Amps
Manual Switch mode Bypass Only
Surge Protection and Filtering
Lightning / Surge Protection Yes
Physical
Dimensions(H x W x D)(mm) 440 x 330 x 260
Weight (kg) 36
Wheels Yes
Status Indicators
Indicators Power On
Audible Alarms On Battery, Low Battery, Overload
Multi-function LCD Readout Yes
Communication
PowerPanel® Software -
Management
Connectivity Ports -
SNMP/HTTP Capable -
*FR/Schuko/UK sockets available
 

Documentation

icon_document01 User Manual
icon_document01 Datasheets
 

 
 
Downloads

PowerPanel for Linux

PowerPanel for Linux 1.1 (Linux)
Shutdown software for HID USB and serial UPS.
Download

Mac Energy Saver

Mac Energy Saver Configuration Directions 10.4.1
The link provides directions to configure the Apple provided Mac UPS manager. The option for UPS is available when a USB UPS is connected to the Mac. Available on OS X 10.4.1+
Download

 
 

Software

PowerPanel™ software is included with many of the CyberPower SOHO / Personal UPS products. This exclusive software allows control and monitoring of your UPS to provide protection for your computer system, components, peripherals, and most importantly, your data.  In the event of a power loss, PowerPanel will even automatically save your files and safely shutdown your computer in an intelligent and orderly matter.

The screenshots below will give you a better idea of the functionality and power of our software, and also give you a first-hand look at the various options and configurable settings.  PowerPanel's intuitive Dashboard design is easy to navigate yet contains advanced management features for system integrators and power users.

PowerPanel is included Free with our UPS systems and compatible with Windows XP.

Main Window

Log File - Events

Log File - Closed Application

Schedule - Weekly

Schedule - Special

Setup Window - Main

Setup - Advanced

About Window


 

 
 
 
 
 
 
© CyberPower. All rights reserved.   CyberPower Systems B.V.             Sitemap | Legal Notices