| Model |
CPS1500PIE |
| Capacity (VA / Watts) |
1500VA / 1050W |
| Input |
| Voltage Range |
140Vac – 300Vac |
| Frequency Range |
45Hz - 65Hz (Auto Sensing) |
| DC Input Voltage |
24V |
| Battery Pack Expansion |
Yes |
| Output |
| Number of Phase |
Single Phase |
| UPS Outlets (Numbers) |
(2) Schuko |
| On Battery Output Voltage |
Pure SineWave at 220Vac +/- 5% |
| On Battery Output Frequency |
50 / 60 Hz +/- 1% |
| Over Voltage Protection |
Surge to 400V |
| Transfer Time |
< 10 ms |
| Overload Protection* |
On Utility: Circuit Breaker
On Battery: Internal Current Limiting |
| AVR |
Double Boost & Single Buck |
| Charging Current |
20Amps |
| Manual Switch mode |
Bypass Only |
| Surge Protection and Filtering |
| Lightning / Surge Protection |
Yes |
| Physical |
| Dimensions(H x W x D)(mm) |
325 x 261 x 206 |
| Weight (kg) |
18.6 |
| Wheels |
- |
| Status Indicators |
| Indicators |
Power On |
| Audible Alarms |
On Battery, Low Battery, Overload |
| Multi-function LCD Readout |
Yes |
| Communication |
| PowerPanel® Software |
- |
| Management |
| Connectivity Ports |
- |
| SNMP/HTTP Capable |
- |
*FR/Schuko/UK sockets available