| Model |
CPS1000E |
| Capacity (VA / Watts) |
1000VA / 700W |
| Input |
| Voltage Range |
140Vac – 300Vac |
| Frequency Range |
45Hz - 65Hz (Auto Sensing) |
| DC Input Voltage |
12V |
| Battery Pack Expansion |
Yes |
| Output |
| Number of Phase |
Single Phase |
| UPS Outlets (Numbers) |
(2) Schuko |
| On Battery Output Voltage |
Pure SineWave** at 220Vac +/- 5% |
| On Battery Output Frequency |
50 / 60 Hz +/- 1% |
| Over Voltage Protection |
Surge to 400V |
| Transfer Time |
< 10 ms |
| Overload Protection |
On Utility: Circuit Breaker
On Battery: Internal Current Limiting |
| AVR |
Double Boost & Single Buck |
| Charging Current |
15Amps |
| Manual Switch mode |
- |
| Surge Protection and Filtering |
| Lightning / Surge Protection |
Yes |
| Physical |
| Dimensions(H x W x D)(mm) |
241 x 208 x 153 |
| Weight (kg) |
8.2 |
| Wheels |
- |
| Status Indicators |
| Indicators |
Power On |
| Audible Alarms |
On Battery, Low Battery, Overload |
| Multi-function LCD Readout |
Yes |
| Communication |
| PowerPanel® Software |
- |
| Management |
| Connectivity Ports |
- |
| SNMP/HTTP Capable |
- |
** 0~40% LOAD Pure Sinewave; 40~100% LOAD Trapezoidal Wave