Utility Tower Series UPS protects your PCs and network/phone line against surge and power cuts. It also contains PowerPanel® Personal Edition software makes you easily check the UPS condition like event log and shutdown information. While power failure, a UPS will convert to battery back-up systems to provide power for your PC and ensure you have the time to save open files and shutdown safely. Utility Tower Series is the most cost-effective and stylish UPS with USB port on the market.
425VA~750VA
Application: ‧Small Office
‧Home and Home Office
System Backup Power:15-40 mins
Features & Benefits:
1.Standby UPS
2.Programmable brownout and over voltage protection.
3.Microprocessor based full digital control
4.EMI, RFI, Surge and lightning spike protection
5.Phone / Fax / Modem /DSL / Network protection
6.Power Management software included
7.Scheduled Shutdown
8.Auto restart / Auto charge
9.User-replaceable batteries (only for UP550UI / UP750UI)
10.USB Cable included
11.Compact design with highest power output
12.Equipment Protection Policy up to 25,000 Euros
1.Power On/Off Switch
2.Power On Indicator
3.Using Battery Indicator
4.Replace Battery Indicator
5.Overload Indicator
6.Battery Back-up and Surge Protection Outlets
7.Surge Protection Outlet
8.Data Port to PC
9.Phone / Fax / Modem, Network Protection Ports
10.AC Input Socket
11.USB Port
12.Voltage Sensitivity Setting