|
Power Distribution Unit / Cyberswitch |
| |
 |
| CyberSwitch is the ultimate power control center with remote switch of individual outlets to manage multiple network devices. This state-of-the-art technology allows network administrators an easy way to control AC power for various connected devices, such as servers, hubs, routers, modems, telephone systems and other equipment. |
|
Features:
| 1.Support TCP/IP, DHCP, SNMP, HTTP |
| 2.Local ON/OFF control of each outlet and Remote ON/OFF control devices |
| 3.LAN Connectivity |
| 4.Used with programmable software for safe-shutdown systems |
| 5.User interface with web browser for management |
| 6.Daisy Chaining feature to connect with multiple CyberSwitch client units |
| 7.EMI/RFI filtering, built-in surge and spike suppression |
| 8.LED Indicators |
|
| |
Benefits:
| 1.Control and configure CyberSwitch worldwide through network / internet |
| 2.Individual control of each outlets offers a complete and flexible method to operate your equipment |
| 3.Built-in Ethernet interface for direct LAN connection |
| 4.Easy configuration for initial and system set-up |
| 5.Manage and update device status anywhere anytime |
| 6.Simple set-up to save your time, money and resource by using only one IP address to manage multiple devices |
| 7.To remove possible noise, surge, and spike interference for better protect of your devices |
| 8.Front panel LEDs indicate the status of connected loads |
|
| |
|
| |
Read the Technical Specifications |
Download Manual |
Downlaod Catalog |
Download Photo |
News
|
|
| |
|