|
Management / SNMP Card |
| |
 |
| SNMP/HTTP Network solution is the most easy-to-use and convenient solution for you to remotely manage, monitor, and control your UPS via internet browser at any time. |
|
Features & Benefits:
| 1.Real-time UPS monitoring |
| 2.Remote management and configuration of UPS via Web Browser or NMS |
| 3.Supports TCP/IP, UDP, SNMP, HTTP protocol |
| 4.Auto-shutdown to protect servers/workstations from data loss due to power failure. |
| 5.Schedule shutdown/start-up/reboot of UPS via remote control |
| 6.Event logging to trace UPS operation history |
| 7.SNMP MIB provided |
| 8.10Mbps fast Ethernet compatible |
| 9.Quick installation and user friendly interface |
| 10.Security management provided. |
|
| |
Product Pictures: |
|
| |
CyberPower Viewer:
Via a web browser you can access UPS and have real-time monitoring and control. An easy-to-use interface will guide you through main operations as follows.
- Monitoring
A summary table to show product info. And current status of your UPS including voltage / frequency, Load, battery capacity, temperature and etc.
- Control
To execute basic operation of your UPS, you may use remote control here. With one click, you can command UPS to do self diagnostics, to test battery, to test battery, to go to sleep mode, to silence buzzer, to reboot and to schedule power on/off daily, weekly or specially.
- Network
Defining NMS to access SNMP or receive traps.
- Event
Listing power events and description of actions taken.
PowerPanel® Shutdown Service
Servers / workstations protected by UPS must be installed with PowerPanel® Shutdown Service to enjoy extra value-packaged features below.
- UPS status notification
Define recipients of event notification who are under the same domain name with that of the protected servers / workstations.
- Safe shutdown operation
Configure graceful shutdown of the protected server / workstations.
- User Programmable Command File
In event action section, we provide flexibility for addition of your own command file to perform a specific action.
|
| |
|
| |
|