Home
Product Overview
 
‧Home & Small office
‧Business & Corporation
‧Network & Service &
   Workstation
‧All Products
UPS Sizing Tool
Where To Buy
Software Download
Contact
   
   
 
 
 
 
 
Mobile Inverters / AC Mobile Power
 
Compact DC-to-AC inverter, provides safe, economical and convenient mobile power source, transferring your vehicles 12V power to your laptop and accessories. This is an outstanding power solution designed to fit all standard cupholder. On-the-road AC power to go.

Application:
   ‧Mobile Power for Notebooks
   ‧Portable DVD players
   ‧Mobile Phones
   ‧Gaming Consoles
   ‧PDA

 
Features & Benefits:
1.Compact and lightweight design
2.Power-on LED indicator
3.Tangle-free 36 inch cord
4.12V DC cigarette lighter plug with built-in airplane adapter plug
5.Fit all standard vehicle lighter sockets
6.Built-in surge protection allows for safe car start-up and shutdown
7.Low battery shutdown when DC voltage falls to 10.5V or less
8.Build-in splitter runs AC and DC simultaneously
9.Use one AC device and power / recharge your cell phone at the same time
10.Auto-shutdown feature protects your car's battery from draining
Product Pictures:
              
 
 
Read the Technical Specifications
Download Manual
Downlaod Catalog
Download Photo