About Us News
Home
Products
Support
About Us
Partners
Contact Us
 
CYBERPOWER INTRODUCES “GreenPower UPS™ SERIES
Save Up to 75% Energy Consumption with GreenPower Technology


Eindhoven,The Netherlands, Mar. 24, 2008 – In today’s global IT market space, energy efficiency is an important product feature. Undoubtedly, the phenomenon of Green IT is growing rapidly. For these reasons, CyberPower Systems has developed an uninterruptible power supply (UPS) technology that reduces energy consumption – GreenPower UPS™ technology. CyberPower is committed to leading the UPS industry in GreenPower UPS™ designs that reduce energy consumption.

The GreenPower UPS™ advanced-circuitry design is both impressive and solid. This patented technology dramatically reduces the energy used and heat generated during normal mode. “Our competitors’ UPS systems have a significantly lower level of energy-efficiency.” said Michael Ho. the president of CyberPower Systems.

How significant is GreenPower UPS™ technology? In a world where conserving the environment is an increasing concern, energy-saving is not only a matter of cost-savings, but social responsibility. According to the 2007 Frost and Sullivan UPS Industry report, millions UPS units under- 5kVA UPS are sold worldwide. Consequently, the cumulative cost-savings to customers, energy-savings, and reduction in environmental impact is truly remarkable.  “Our GreenPower UPS™ represents the most energy-efficient choice in UPS products for businesses and individuals implementing Green IT principles.” said Michael Ho, ”The meticulously engineered design improves energy efficiency by significantly reducing energy consumption during normal utility power operation.”

As one of the leading companies in Green IT, CyberPower has introduced GreenPower UPS™ technology to lower the power consumption of UPS (Uninterruptible Power Supply) systems by up to 75% compared with conventional systems in Green IT Village, CeBIT2008. Visitors and channel partners were all impressed by the added-value of the energy-savings the innovative technology brings. UPS systems with the GreenPower UPS™ technology are now available including the Value Series, a standalone UPS designed for SOHO and office customers with capacities of 1,200, 1,500 and 2,200 VA; Office Rack Mount Series with capacity of 1,000 and 1,500 VA, and a1U-rackmount type; BRICs Series, a brick-type UPS for home and SOHO needs with capacities of 450, 650, and 850 VA. Click here for the detailed information on GreenPower UPS™ products.

 

For more information, please contact: 
CyberPower Systems, B.V. 
TEL: +31 (0)40 2348170  FAX: +31 (0)40 2340314
E-mail: sales@cyberpower-eu.com  
Web: http://eu.cyberpowersystems.com

About CyberPower Systems, Inc.
CyberPower Systems Inc. is a global leading provider of professional power protection solutions. The company provides reliable computer battery backup systems, power management applications, and series of computer accessories for desktop, workstation, servers, and network equipment etc. To best serve the global market locally, CyberPower has set up several worldwide centres in Europe, North America, Asia Pacific, and Russia. CyberPower has been ranked top #2 UPS provider in North America Retail Market.