About Us News
Home
Products
Support
About Us
Partners
Contact Us
 
 
 
CyberPower designs and markets the hottest sale mobile power inverter in North America.
CyberPower designs and markets the hottest sale mobile power inverter in North America. In year 2003, CyberPower's AC Mobile Power sells more than 150,000 units in USA, no. 1 in quantities within this product category. Inheriting AC Mobile Power's technology and quality, an advanced slim type power inverter targeting business travelers is launched early this year. The most light-weighted (500g) and slim (1.8cm in width) one of its kind, CyberPower Slim inverter is a truly mobile solution perfectly fitting almost all kinds of accessories with its universal outlet and USB port.
You can have it inside your notebook suitcase without additional need of space or package. Its stylish enclosure and blue power-on LED deliver image of hi-tech and superior taste. With so many value-packed features, CyberPowr Slim Inverter is expected to hit a new historical peak in sales.

Features:

  • Stylish and light-weighted design for mobile application.
  • 12V DC cigarette lighter plug with built-in airplane adapter plug fits all standard vehicle cigarette lighter sockets.
  • Surge protection allows safe car start-up and shutdown .
  • 5V DC/0.5Amp USB port to charge your USB device.
  • Universal outlets for majority markets.
  • Low battery shutdown when DC voltage falls to 11.5V or less.
  • Built-in splitter runs AC and DC simultaneously.

About CyberPower
CyberPower is a leading provider of professional power management solutions. We provide reliable computer battery backup systems, power management applications, and series of computer accessories for desktop, workstation, and network equipment. To serve the global market localized, we have set up several regional centers in Europe, North America, and Asia. Nowadays, CyberPower is a leading brand in North America Retail Market.

Media Contact:
Gilbert Chen
Tel: +886-26518699
Fax: +886-26516821
E-Mail:gilbert_chen@cyberpowersystems.com.tw